Full-Size Outdoor Enclosure for Capacitor Bank Control
Hardware
- Meter form: four-wire wye
- Conformally coated circuit boards
- Three-phase voltage measurement, 25 Vac max.
- Three-phase current measurement from low-energy analog (LEA) inputs, 12.5 Vac max.
- Neutral current measurement from LEA input, 12.5 Vac max.
- 60 Hz system frequency metering
- Integrated SEL-9322 15 Vdc Power Supply: 15 W
- Mounting brackets for 16" × 14" × 8" enclosure
Features
- Control modes: SCADA, auto, and manual
- Front-panel control and indicators
- Hunting prevention
- Sensor phase and magnitude correction
- Neutral unbalance alarm
Communications
- 10/100BASE-T copper Ethernet port (1)
- EIA-232 front (1) and rear (2) serial ports
- Modbus RTU/TCP, DNP3 Level 2 Outstation Serial and LAN/WAN, and SEL protocols
Standard Power Quality and Recording
- Load profile recorder (16 channels)
- 32 MB of memory
- 64 waveform event reports
- 1 kHz event capture sample rate
- Measures up to 15th order harmonics
- = Enhancements from Basic model