html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-487V

Capacitor Protection and Control System

487V#02

  • Standard capacitor bank protection plus automatic voltage control and voltage sag, swell, and interruption (VSSI) reporting
  • Serial communications protocols and FTP, Telnet, synchrophasors, DNP3 LAN/WAN, and IEC 61850
  • Ethernet card with two 10/100BASE-T connectors
  • 4U chassis
  • 3 high-current interrupting outputs, 2 standard form A outputs, 3 standard form C outputs, and 7 optoisolated level-sensitive inputs
  • Additional 8 optoisolated, independent level-sensitive inputs, 13 standard Form A outputs, and 2 standard Form C outputs
Power Supply 48–125 Vdc or 110–120 Vac 125–250 Vdc or 110–240 Vac
Secondary Voltage and Current Inputs 300 V phase-neutral maximum (wye), 1 A phase300 V phase-neutral maximum (wye), 5 A phase300 V phase-neutral maximum (wye), 1 A phase300 V phase-neutral maximum (wye), 5 A phase
Sales Item Number 487V#0204 487V#0202 487V#0203 487V#0201
Select Select Select Select