html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-487V

Capacitor Protection and Control System

487V#01

  • Standard capacitor bank protection
  • Serial communications protocols and FTP, Telnet, synchrophasors, DNP3 LAN/WAN, and IEC 61850
  • Ethernet card with two 100BASE-FX connectors
  • 4U chassis
  • 3 high-current interrupting outputs, 2 standard form A outputs, 3 standard form C outputs, and 7 optoisolated level-sensitive inputs
  • Additional 8 optoisolated, independent level-sensitive inputs; 13 standard Form A and 2 standard Form C outputs
Power Supply 48–125 Vdc or 110–120 Vac125–250 Vdc or 110–240 Vac
Secondary Voltage and Current Inputs 300 V phase-neutral maximum (wye), 1 A phase300 V phase-neutral maximum (wye), 5 A phase300 V phase-neutral maximum (wye), 1 A phase300 V phase-neutral maximum (wye), 5 A phase
Sales Item Number 487V#0104 487V#0102 487V#0103 487V#0101
Select Select Select Select