html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-352

Breaker Failure Relay

352#02

  • RMS overcurrent element and breaker wear and dc voltage monitoring
  • 3U chassis
  • 8 outputs and 6 inputs (125 Vdc control input voltage)
  • Additional 8 fast high-current interrupting outputs and 8 inputs (125 Vdc control input voltage)
  • 150 Vac maximum phase to neutral, 5 A phase
  • Horizontal rack mount
  • DNP3 Level 2 Outstation
Power Supply 48/125 Vdc or 125 Vac125/250 Vdc or Vac
Sales Item Number 352#0201 352#0202
Select Select