html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-587Z

High-Impedance Differential Relay

587Z#01

  • 5 outputs and 2 inputs (125 Vdc control input voltage)
  • Energy-Clamping MOVs: 2 MOVs - 5000J, 2000V
  • Conventional terminal blocks
  • Power supply: 48/125 Vdc or 125 Vac
  • 5 A phase secondary current input
  • EIA-232 front and rear port
  • Standard SEL communications protocol and Modbus RTU
Mounting Option Horizontal rack mountHorizontal panel mount
Sales Item Number 587Z#0101 587Z#0102
Select Select