html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-487B

Bus Differential and Breaker Failure Relay

487B#01

  • 21-terminal bus protection
  • Overcurrent and breaker failure protection relay
  • Standard serial communications protocols and FTP, Telnet, DNP3 LAN/WAN, and IEC 61850 Edition 2.1
  • Ethernet card with two 10/100BASE-T connectors
  • 7U chassis
  • Front panel with 16 target LEDs and 8 operator control pushbuttons
  • One extra I/O board with high-speed contact outputs
Power Supply 48–125 Vdc or 110–120 Vac125–250 Vdc or 110–240 Vac
Secondary Voltage and Current Inputs 300 V phase-neutral maximum (wye), 1 A phase300 V phase-neutral maximum (wye), 5 A phase300 V phase-neutral maximum (wye), 1 A phase300 V phase-neutral maximum (wye), 5 A phase
Sales Item Number 487B#0104 487B#0102 487B#0103 487B#0101
Select Select Select Select