-
Configure
-
Summary
-
Add to Cart
SEL-2414
Transformer Monitor
2414#0401
- Vertical panel mount
- Power supply: 125-250 Vdc (120-240 Vac)
- 20 digital inputs (125 Vdc/Vac)
- 6 digital outputs (2 Form A, 1 Form B, 3 Form C)
- 10 RTD inputs
- Three 5 A ac current inputs
- Three 300 Vac maximum voltage inputs
- Dual 100BASE-FX Ethernet port (LC) and fiber-optic serial port (multimode ST)
- Modbus RTU, Modbus TCP, DNP3 and DNP3 LAN/WAN, IEC 61850 Edition 2, FTP, Telnet, and SEL Mirrored Bits communications