html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-2414

Transformer Monitor

2414#0301

  • Vertical panel mount
  • Power supply: 125-250 Vdc (120-240 Vac)
  • 8 analog inputs
  • 6 digital inputs, 6 digital outputs (2 Form A, 1 Form B, 3 Form C)
  • Three 5 A ac current inputs
  • Three 300 Vac maximum voltage inputs
  • Dual 100BASE-FX Ethernet port (LC) and fiber-optic serial port (multimode ST)
  • Modbus RTU, Modbus TCP, DNP3 and DNP3 LAN/WAN, IEC 61850 Edition 2, FTP, Telnet, and SEL Mirrored Bits communications