-
Configure
-
Summary
-
Add to Cart
SEL-787-3E
Transformer Protection Relay
- Three-terminal current differential protection
- 5-inch color touchscreen display with 8 pushbuttons
- Power supply: 110–250 Vdc, 110–240 Vac
- 125 Vdc/Vac digital input (DI)
- Standard ports plus dual 10/100BASE-T Ethernet and EIA-232 rear
- Advanced communications protocols, including IEC 61850 Edition 2
- Phase current input (5 A) and neutral current input (5 A) for restricted earth fault (REF)
- 4 DI/4 digital outputs electromechanical
- 3 voltage inputs (300 Vac)
- 6-phase ac current input
Current Inputs | 5 A phase/5 A neutral | 1 A phase/1 A neutral |
Sales Item Number | 787#DFH2 | 787#J6HG |
| Select | Select |