html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-787-2E

Transformer Protection Relay

  • Two-terminal transformer protection with restricted earth fault (REF)
  • 5-inch color touchscreen display with 8 pushbuttons
  • Power supply: 110–250 Vdc, 110–240 Vac
  • 125 Vdc/Vac digital input (DI)
  • Standard ports plus single 10/100BASE-T Ethernet and EIA-232 rear
  • Advanced communication protocols, including IEC 61850 Edition 2
  • Neutral current input (5 A) for REF and 3 voltage inputs (300 Vac)
  • 4 DI/4 digital outputs electromechanical
  • 6-phase ac current input
Current Inputs 5 A phase/5 A neutral1 A phase/1 A neutral
Sales Item Number 787#BGNH 787#GHCM
Select Select