-
Configure
-
Summary
-
Add to Cart
SEL-787-2/-3/-4
Transformer Protection Relay
787#31
- Three-terminal current differential
- Three 5 A phase current, one 5 A neutral current for restricted earth fault (REF)
- Three 300 Vac voltage inputs
- Power supply: 110/250 Vdc or 110/240 Vac
- 125 Vdc/Vac digital input
- Dual 10/100BASE-T Ethernet and EIA-232
- Protocols include: Mirrored Bits communications, Modbus RTU, DNP3, and IEC 61850
- Fast high-current interrupting digital output
Current Inputs | 5 A phase/5 A neutral | 1 A phase/1 A neutral |
Sales Item Number | 787#3101 | 787#3102 |
| Select | Select |