Typically Ships in 5 Days
Configure
Summary
Add to Cart
Price
:
$3,700.00 USD
SEL-2411
Programmable Automation Controller
2411#7NN8
Vertical panel mount
8 programmable operator pushbuttons with user-configurable labels
7 programmable LEDs with user-configurable labels
125–250 Vdc (120–240 Vac)
Dual 10/100BASE-T Ethernet ports
SEL protocols, Modbus, DNP3, and IEC 61850
4 digital inputs (DI)/4 digital outputs (DO) (standard)
14 DI
3 ACI/3 AVI (300 Vac max, 5 A phase)
4 DI/4 DO (fast high-current interrupting)
Conformal coating
Select