Typically Ships in 5 Days
Configure
Summary
Add to Cart
Price
:
$2,370.00 USD
SEL-2411
Programmable Automation Controller
2411#0101
Vertical panel mount (large LCD)
EIA-232 front/rear; no IRIG connector
Dual 10/100BASE-T Ethernet ports
SEL protocols, Modbus, DNP3, and IEC 61850
4 digital inputs (DI)/4 digital outputs (DO) card
Two 220 Vdc/Vac DI
Two 8 DI cards; 220 Vdc/Vac
Conformally coated circuit boards
125/250 Vdc/Vac, 220 Vdc/Vac DI power supply
Select