-
Configure
-
Summary
-
Add to Cart
SEL-587
Current Differential Relay
587#01
- Harmonic restraint, trip unlatch, and zero-sequence removal
- 5 outputs and 2 inputs (125 Vdc control input voltage)
- Conventional terminal blocks
- Power supply: 48/125 Vdc or 125 Vac
- Standard SEL communications protocols and Modbus
- 5 A phase secondary current inputs
- EIA-232 serial communications ports (1 front, 1 rear)
Mounting Option | Horizontal rack mount | Horizontal panel mount |
Sales Item Number | 587#0101 | 587#0102 |
| Select | Select |