-
Configure
-
Summary
-
Add to Cart
SEL-387E
Current Differential and Voltage Relay
387E#01
- 3U horizontal rack mount
- Current differential and voltage protection relay
- 20 standard outputs and 14 inputs (125 Vdc control input voltage)
- Serial DNP3 Level 2 Outstation, serial SEL ASCII, and SEL Fast Message
- Two 10/100BASE-T Ethernet ports
- SEL ASCII via Telnet
Power Supply | 48/125 Vdc or 125 Vac | 125/250 Vdc or Vac |
Current Input | 1 A phase/1 A neutral | 5 A phase/5 A neutral | 1 A phase/1 A neutral | 5 A phase/5 A neutral |
Sales Item Number | 387E#0101 | 387E#0103 | 387E#0102 | 387E#0104 |
| Select | Select | Select | Select |