-
Configure
-
Summary
-
Add to Cart
SEL-387
Current Differential and Overcurrent Relay
387#02
- 2U horizontal panel mount
- Standard firmware plus integration enhancements with binary Sequential Events Recorder (SER) messages
- 8 standard outputs and 6 inputs (125 Vdc control input voltage)
- Standard protocols plus DNP3 Level 2 Outstation
Power Supply | 48/125 Vdc or 125 Vac | 125/250 Vdc or Vac |
Current Input | 1 A phase/1 A neutral | 5 A phase/5 A neutral | 1 A phase/1 A neutral | 5 A phase/5 A neutral |
Sales Item Number | 387#0201 | 387#0203 | 387#0202 | 387#0204 |
| Select | Select | Select | Select |