html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-387

Current Differential and Overcurrent Relay

387#01

  • 2U horizontal rack mount
  • Standard firmware plus integration enhancements with binary Sequential Events Recorder (SER) messages
  • 8 standard outputs and 6 inputs (125 Vdc control input voltage)
  • Standard protocols plus DNP3 Level 2 Outstation
Power Supply 48/125 Vdc or 125 Vac125/250 Vdc or Vac
Current Input 1 A phase/1 A neutral5 A phase/5 A neutral1 A phase/1 A neutral5 A phase/5 A neutral
Sales Item Number 387#0101 387#0103 387#0102 387#0104
Select Select Select Select