html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-487E

Transformer Protection Relay

487E#01

  • Five-terminal transformer protection with three REF elements, including voltage, frequency, directional overcurrent, and volts-per-hertz elements
  • Station phasor measurement unit
  • 6U chassis and horizontal rack mount
  • 8 outputs and 7 inputs with additional 8 optoisolated, independent level-sensitive inputs, 13 standard Form A outputs, and 2 standard Form C outputs
  • Ethernet card with two 10/100BASE-T Ethernet connectors
  • Protocols: FTP, Telnet, synchrophasors, DNP3, Parallel Redundancy Protocol (PRP), and IEC 61850 Edition 2.1
Power Supply 125–250 Vdc or 110–240 Vac48–125 Vdc or 110–120 Vac
Secondary Voltage and Current Inputs 300 V phase-neutral maximum (wye), 1 A phase300 V phase-neutral maximum (wye), 5 A phase300 V phase-neutral maximum (wye), 1 A phase300 V phase-neutral maximum (wye), 5 A phase
Sales Item Number 487E#0103 487E#0101 487E#0104 487E#0102
Select Select Select Select