Login
Products
Solutions
Engineering Services
Education
Support
Company
Product Selector
Configure
Summary
Add to Cart
Price
:
$6,590.57
SEL-311C
Transmission Protection System
311#01
3U horizontal rack mount
Three-pole tripping and reclosing
Three EIA-232 ports, a USB Standard-B port, an EIA-485 port, and dual 10/100BASE-T ports
12 outputs and 22 inputs (125 Vdc control input voltage)
Power Supply
48/125 Vdc or 120 Vac
125/250 Vdc or 120/230 Vac
Current Input
1 A phase, 1 A neutral
5 A phase, 5 A neutral
1 A phase, 1 A neutral
5 A phase, 5 A neutral
Sales Item Number
311#0101
311#0102
311#0103
311#0104
Select
Select
Select
Select