-
Configure
-
Summary
-
Add to Cart
SEL-387L
Line Current Differential Relay
387L#01
- 3U horizontal rack mount
- 1,300 nm fiber line current differential communications channel
- 14 preprogrammed outputs and 6 preprogrammed inputs (125 Vdc control input voltage)
- SEL ASCII, Compressed ASCII, SEL Fast Meter with configuration, Fast Operate, and Fast SER
- DNP3 Level 2 Outstation and user-configurable port settings
Power Supply | 48/125 Vdc or 125 Vac | 125/250 Vdc or Vac |
Current Input | 1 A phase/1 A neutral | 5 A phase/5 A neutral | 1 A phase/1 A neutral | 5 A phase/5 A neutral |
Sales Item Number | 387L#0101 | 387L#0103 | 387L#0102 | 387L#0104 |
| Select | Select | Select | Select |