Products
Solutions
Engineering Services
Education
Support
Company
Configure
Summary
Add to Cart
Price
:
$9,768.64
SEL-311L
Line Current Differential Protection and Automation System
311L#02
3U horizontal panel mount
Current differential relay and backup distance protection
Three EIA-232 ports, an EIA-485 port with IRIG-B, two 10/100BASE-T Ethernet ports, and two line differential 1300 nm fiber pairs
14 standard outputs and 6 inputs (125 Vdc control input voltage)
Power Supply
48/125 Vdc or 120 Vac
125/250 Vdc or 120/230 Vac
Current Input
1 A phase, 1 A neutral
5 A phase, 5 A neutral
1 A phase, 1 A neutral
5 A phase, 5 A neutral
Sales Item Number
311L#0201
311L#0203
311L#0202
311L#0204
Select
Select
Select
Select