html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-2516

Rack-Mount Remote I/O Module

2516#0101

  • 125 Vdc control input voltage
  • SEL-2800–compatible (V-pin connector, 200 um core multimode fiber, 650 nm, 500 m range)
  • I/O board with 8 standard outputs and 8 inputs
  • Communications port
  • Power supply: 48/125 Vdc or 125 Vac