421#02
Power Supply | 48–125 Vdc or 110–120 Vac | 125–250 Vdc or 110–240 Vac | ||
---|---|---|---|---|
Secondary Voltage and Current Inputs | 300 V phase-neutral maximum (wye), 1 A phase | 300 V phase-neutral maximum (wye), 5 A phase | 300 V phase-neutral maximum (wye), 1 A phase | 300 V phase-neutral maximum (wye), 5 A phase |
Configuration Number | 421#0204 | 421#0202 | 421#0203 | 421#0201 |
Typically Ships In | 5 Days | 5 Days | 5 Days | 5 Days |
Select | Select | Select | Select |