-
Configure
-
Summary
-
Add to Cart
SEL-551C
Overcurrent/Reclosing Relay
551C#01
- Standard SEL communications protocols with Modbus RTU
- 3 outputs and 6 level-sensitive inputs (125 Vdc control input voltage)
- Conventional terminal blocks
- Power supply: 48/125 Vdc or 125 Vac
- 5 A phase, 5 A neutral current inputs
- EIA-232 front and rear communications ports
Mounting Option | Horizontal rack mount | Horizontal panel mount |
Sales Item Number | 551C#0101 | 551C#0102 |
| Select | Select |