html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-551

Overcurrent/Reclosing Relay

551#01

  • Standard SEL communications protocols with Modbus RTU
  • 5 outputs and 2 inputs (125 Vdc control input voltage)
  • Conventional terminal blocks
  • Power supply: 48/125 Vdc or 125 Vac
  • 5 A phase, 5 A neutral current inputs
  • EIA-232 serial communications ports (1 front, 1 rear)
Mounting Option Horizontal rack mountHorizontal panel mount
Sales Item Number 551#0101 551#0102
Select Select