-
Configure
-
Summary
-
Add to Cart
SEL-501
Dual Universal Overcurrent Relay
501#01
- 5 outputs and 2 inputs (125 Vdc control input voltage)
- Conventional terminal blocks and standard output contacts
- Power supply: 48/125 Vdc or 125 Vac
- 5 A phase 60 Hz, ABC secondary current inputs
- EIA-232 serial communications ports (1 front, 1 rear)
- Standard communications with Modbus
Mounting Option | Horizontal rack mount | Horizontal panel mount |
Sales Item Number | 501#0101 | 501#0102 |
| Select | Select |