Configure
Summary
Add to Cart
Price
:
$2,425.00 USD
SEL-751
Feeder Protection Relay
751#10
Standard firmware
English language support
Power supply: 110–250 Vdc, 110–240 Vac, 50/60 Hz, two 125 Vdc/Vac digital inputs, three digital outputs
5-inch color touchscreen display with eight pushbuttons
Dual 10/100BASE-T Ethernet, EIA-232, and single multimode ST fiber-optic serial ports
Protocols: SEL ASCII, Compressed ASCII, Fast Meter, Fast Operate, Fast Message, Fast SER,
Mirrored Bits
communications, and Modbus RTU
Three-phase ac current inputs, neutral ac current input, three-phase ac voltage (300 Vac) inputs
Current Inputs
1 A phase/1 A neutral
5 A phase/5 A neutral
Configuration Number
751#1001
751#1002
Typically Ships In
5
Days
5
Days
Select
Select
Keyboard Shortcuts:
?
Show / hide this help menu
×