html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-751

Feeder Protection Relay

751#12

  • Standard firmware with reclosing
  • English language support
  • Power supply: 110–250 Vdc, 110–240 Vac, 50/60 Hz
  • Two 125 Vdc/Vac digital inputs and three digital outputs
  • 5-inch color touchscreen display with four pushbuttons
  • Single 10/100BASE-T Ethernet and a rear EIA-232 port without single multimode ST fiber-optic serial ports
  • Protocols: SEL ASCII, Compressed ASCII, Fast Meter, Fast Operate, Fast Message, Fast SER, Mirrored Bits Communications, and Modbus RTU
  • Three-phase ac current inputs and neutral ac current input
Current Inputs 1 A phase/1 A neutral5 A phase/5 A neutral
Sales Item Number 751#1201 751#1202
Select Select