html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-751

Feeder Protection Relay

751#05

  • Standard firmware with reclosing
  • English language support
  • Power supply: 110–250 Vdc, 110–240 Vac, 50/60 Hz
  • Two 125 Vdc/Vac digital inputs and three digital outputs
  • 4 pushbutton controls
  • 2 × 16 character LCD display
  • Slot B option includes EIA-232 rear port
  • Protocols: SEL ASCII, Compressed ASCII, Fast Meter, Fast Operate, Fast Message, Fast SER, Mirrored Bits communications, and Modbus RTU
  • 3-phase ac current inputs, neutral ac current input
Current Inputs 1 A phase/1 A neutral5 A phase/5 A neutral
Sales Item Number 751#0501 751#0502
Select Select