Products
Solutions
Engineering Services
Education
Support
Company
Login
Configure
Summary
Add to Cart
Price
:
$2,093.78
SEL-351A
Protection System
351A#02
2U horizontal panel mount
Feeder protection
Three EIA-232 ports, a USB Standard-B port, an EIA-485 port, and dual 10/100BASE-T ports
Eight outputs and six inputs (125 Vdc control input voltage)
IEEE C37.118 synchrophasor measurement, DNP3 Outstation, Modbus TCP/RTU, Telnet, FTP, Simple Network Time Protocol (SNTP), and a built-in web server
Power Supply
48/125 Vdc or 120 Vac
125/250 Vdc or 120/230 Vac
Current Input
1 A phase, 1 A neutral
5 A phase, 5 A neutral
1 A phase, 1 A neutral
5 A phase, 5 A neutral
Sales Item Number
351A#0201
351A#0203
351A#0202
351A#0204
Select
Select
Select
Select