Products
Solutions
Engineering Services
Education
Support
Company
Login
Configure
Summary
Add to Cart
Price
:
$5,343.02
SEL-351
Protection System
351#03
3U horizontal rack mount
Feeder protection, including power elements and voltage sag, swell, and interruption
Indoor SafeLock trip/close pushbuttons
Three EIA-232 ports, a USB Standard-B port, an EIA-485 port, and dual 10/100BASE-T ports
12 outputs and 22 125 Vdc inputs
IEEE C37.118 synchrophasor measurement, DNP3 Outstation, Modbus TCP/RTU, Telnet, FTP, Simple Network Time Protocol (SNTP), built-in web server, and IEC 61850
Power Supply
48/125 Vdc or 120 Vac
125/250 Vdc or 120/230 Vac
Current Input
1 A phase, 1 A neutral
5 A phase, 5 A neutral
1 A phase, 1 A neutral
5 A phase, 5 A neutral
Sales Item Number
351#0305
351#0307
351#0306
351#0308
Select
Select
Select
Select