Login
Products
Solutions
Engineering Services
Education
Support
Company
Product
Selector
Configure
Summary
Add to Cart
Price
:
$3,800.55
SEL-351
Protection System
351#01
3U horizontal rack mount
Feeder protection, including
Mirrored Bits
communications and load data profiling
Three EIA-232 ports, a USB Standard-B port, an EIA-485 port, and dual 10/100BASE-T ports
12 outputs and 22 125 Vdc inputs
IEEE C37.118 synchrophasor measurement, DNP3 Outstation, Modbus TCP/RTU, Telnet, FTP, Simple Network Time Protocol (SNTP), and built-in web server
Power Supply
48/125 Vdc or 120 Vac
125/250 Vdc or 120/230 Vac
Current Input
1 A phase, 1 A neutral
5 A phase, 5 A neutral
1 A phase, 1 A neutral
5 A phase, 5 A neutral
Sales Item Number
351#0105
351#0107
351#0106
351#0108
Select
Select
Select
Select