411L#03
Power Supply | 48–125 Vdc or 110–120 Vac | 125–250 Vdc or 110–240 Vac | ||
---|---|---|---|---|
Secondary Voltage and Current Inputs | 300 V phase-neutral maximum (wye), 1 A phase | 300 V phase-neutral maximum (wye), 5 A phase | 300 V phase-neutral maximum (wye), 1 A phase | 300 V phase-neutral maximum (wye), 5 A phase |
Sales Item Number | 411L#0304 | 411L#0302 | 411L#0303 | 411L#0301 |
Select | Select | Select | Select |