html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-411L

Advanced Line Differential Protection, Automation, and Control System

411L#01

  • Current differential and distance protection
  • FTP, Telnet, synchrophasors, DNP3 LAN/WAN, and IEC 61850
  • Channel 1: serial line current differential communications—1300 nm fiber
  • Channel 2: serial line current differential communications—850 nm IEEE C37.94 fiber
  • Two 10/100BASE-T and two 100BASE-FX connectors
  • 16 optoisolated, independent level-sensitive inputs; 13 standard Form A, 13 high-current interrupting Form A, and 4 standard Form C outputs
Power Supply 125–250 Vdc or 110–240 Vac48–125 Vdc or 110–120 Vac
Secondary Voltage and Current Inputs 300 V phase-neutral maximum (wye), 5 A phase300 V phase-neutral maximum (wye), 1 A phase300 V phase-neutral maximum (wye), 5 A phase300 V phase-neutral maximum (wye), 1 A phase
Sales Item Number 411L#0101 411L#0103 411L#0102 411L#0104
Select Select Select Select