html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-651R

Advanced Recloser Control

651R#0401

  • Multirecloser interface (42-pin, single-phase trip capability)
  • Single door (rear-mount) with painted Type 304 stainless steel enclosure and three-point latches
  • Six 8 Vac max low-energy analog (LEA) inputs
  • 1 A phase, 0.2 A neutral
  • 125 Vdc inputs (2), 12 Vdc inputs (5), and standard outputs (10)
  • Three EIA-232 ports, one USB port, two 10/100BASE-T ports, and one EIA-485 port
  • 120 Vac power supply, including GFCI outlet
  • 12 V, 40 Ahr battery
  • Configurable labels and tricolor LEDs
  • SEL Fast SER and DNP3 Level 2 Outstation
  • Security package, including door switch and SEL-3622 Security Gateway with two 10/100 BASE-T Ethernet ports (3622XDE00XX1)