-
Configure
-
Summary
-
Add to Cart
SEL-651R
Advanced Recloser Control
651R#0301
- Multirecloser interface (42-pin, single-phase trip capability)
- Single door (rear mount) with painted Type 304 stainless steel and three-point latches
- Six 8 Vac max low-energy analog (LEA) inputs
- 1 A phase and 0.2 A neutral
- 125 Vdc inputs (2), 12 Vdc inputs (5), and standard outputs (10)
- Three EIA-232 ports, one USB port, two 10/100BASE-T ports, and one EIA-485 port
- 120 Vac power supply, including GFCI outlet
- 12 V, 40 Ahr battery
- Configurable labels and tricolor LEDs
- SEL Fast SER and DNP3 Level 2 Outstation
- 100 W heater and ac transfer switch