html{display:none} Popular Configuration | Schweitzer Engineering Laboratories

SEL-351S

Protection System

351S#02

  • 3U horizontal panel mount
  • Feeder protection, including Mirrored Bits communications and load data profiling
  • Three EIA-232 ports, a USB Standard-B port, an EIA-485 port, and dual 10/100BASE-T ports
  • 12 outputs and 22 125 Vdc inputs
  • Communications protocols: IEEE C37.118 synchrophasors, DNP3 Outstation, Modbus TCP/RTU, Telnet, File Transfer Protocol (FTP), Simple Network Time Protocol (SNTP), and built-in web server
Power Supply 48/125 Vdc or 120 Vac125/250 Vdc or 120/230 Vac
Current Input 1 A phase, 1 A neutral5 A phase, 5 A neutral1 A phase, 1 A neutral5 A phase, 5 A neutral
Sales Item Number 351S#0201 351S#0203 351S#0202 351S#0204
Select Select Select Select