Feeder protection, including Mirrored Bits communications and load data profiling
Three EIA-232 ports, a USB Standard-B port, an EIA-485 port, and dual 10/100BASE-T ports
12 outputs and 22 125 Vdc inputs
Communications protocols: IEEE C37.118 synchrophasors, DNP3 Outstation, Modbus TCP/RTU, Telnet, File Transfer Protocol (FTP), Simple Network Time Protocol (SNTP), and built-in web server