SEL-849
Motor Management Relay
849#BGFM
- Three window-type CT inputs from 0.5 to 128 A
- 690 V direct-connect line to line
- Variable-frequency drive support
- 110/240 Vac or 125/250 Vdc; 50/60 Hz power supply
- 4 digital outputs, 6 digital inputs, and positive temperature coefficient (PTC) input
- Additional 12 internally wetted (24 Vdc) digital inputs/1 analog output (4–20 mA)
- Dual 10/100BASE-T Ethernet with Modbus RTU, Modbus TCP, Telnet, FTP, Parallel Redundancy Protocol (PRP), and Simple Network Time Protocol (SNTP)
- DNP3 and EtherNet/IP