Typically Ships in 2 Days
Configure
Summary
Add to Cart
Price
:
$996.00 USD
SEL-849
Motor Management Relay
849#0201
Built-in arc-flash detection
Three window-type CT inputs from 0.5 to 256 A
690 V direct-connect line to line
Variable-frequency drive support
Power supply: 110/240 Vac or 110/250 Vdc
4 digital outputs, 6 digital inputs, and positive temperature coefficient (PTC) input
Additional 12 internally wetted (24 Vdc) digital inputs/1 analog output (4
–
20 mA)
Dual 10/100BASE-T Ethernet with Modbus RTU, Modbus TCP, Telnet, FTP, Parallel Redundancy Protocol (PRP), and Simple Network Time Protocol (SNTP)
Select