Configure
Summary
Add to Cart
Price
:
$850.00 USD
SEL-849
Motor Management Relay
849#01
Built-in arc-flash detection
Three window-type CT inputs from 0.5 to 256 A
690 V direct-connect line to line
Variable-frequency drive support
Power supply: 110/240 Vac or 110/250 Vdc
4 digital outputs, 6 digital inputs, and positive temperature coefficient (PTC) input
Additional 6 internally wetted (24 Vdc) digital inputs
Single 10/100BASE-T Ethernet with Modbus RTU, Modbus TCP, Telnet, FTP, and Simple Network Time Protocol (SNTP)
Digital Inputs
6 internally wetted (24 Vdc) digital inputs
6 externally wetted (110/125 Vdc/Vac) digital inputs
6 externally wetted (24/48 Vdc/Vac) digital inputs
Configuration Number
849#0101
849#0102
849#0103
Typically Ships In
5
Days
5
Days
5
Days
Select
Select
Select