Distribution Feeder Protection Features

Standard Feature Model optionƒ This function can be programmed using logic
FeaturesSEL-451SEL-351SEL-351ASEL-351SSEL-851SEL-751SEL-751ASEL-501
SEL-501-2
SEL-551
SEL-551C
Distribution Protection—Applications
Distribution Feeder Protection
BF Breaker Failure Protectionƒƒ
Generator Intertie Protection
25 Synchronism Check
Underfrequency Load Shedding
Undervoltage Load Shedding
Protection
27/59 Under-/Overvoltage
32 Directional Power Elementsƒ
49 IEC Line/Cable Thermal Overloadƒ
50 (P,N,G,Q) Overcurrent Element
(Phase, Neutral, Ground, Neg. Seq.)
51 (P,N,G,Q) Time-Overcurrent Element
(Phase, Neutral, Ground, Neg. Seq.)
67 (P,N,Q) Directional Overcurrent
(Phase, Neutral, Neg. Seq.)
78VS Vector Shift
81 Over-/Underfrequency
Separate Neutral Overcurrent
Load-Encroachment Supervision
Low-Energy Analog (LEA) Voltage Inputs
Directional Sensitive Earth Fault Protection
Pilot Protection Logic
81R User Rate-of-Change-of-Frequency (df/dt)ƒ
81RF Fast Rate-of-Change-of-Frequencyƒ
Harmonic Blocking
Arc Sense Technology (AST)
High-Impedance Fault Detection
Arc-Flash Detection
Phantom Phase Voltage
Current/Voltage Channels6/64/44/44/44/0 Standard
4/3 Optional
4/3 Standard
4/5 Optional
4/0 Standard
4/5 Optional
6/04/0
Complete Two-Breaker Control
Instrumentation and Control
79 Automatic Reclosing
Fault Locating
SELogic Control Equations
With Remote Control Switches
SELogic Counters
Voltage Check on Closing
SELogic Nonvolatile Latch
Nonvolatile Local Control Switches
Substation Battery Monitor
Breaker/Recloser Wear Monitor
Trip Coil Monitorƒƒƒƒƒƒƒ
Voltage Sag, Swell, and Interruption (VSSI)
Load/Signal Profile Recorder
Sequential Events Recorder
Software-Invertible Polarities
IEC 60255-Compliant Thermal Model
DNP3 Level 2 Outstation
Parallel Redundancy Protocol (PRP)
IEEE 1588 Precision Time Protocol Version 2 (PTPv2)
Time-Domain Link (TIDL) Technology
IEEE C37.118 Synchrophasors
Bay Control
Ethernet
EtherNet/IP
Built-In Web Server
IEC 61850
IEC 61850 Edition 2
IEC 61850-9-2 Sampled Values Technology
Firmware Option With Mirrored Bits Communications Available
Simple Network Time Protocol (SNTP)
Harmonic Metering
RMS Metering