Annunciation and Notification Features

Standard Feature Model Option
FeaturesSEL-2522SEL-2523SEL-2533SEL-2506SEL-2516SEL-2595
Applications
Local Visual Indication
Remote Visual Indication
Local Audible Indication
Remote Audible Indication
Loudspeaker Messages
Telephone Dial-Out Messages
Local SELogic Control Equations and Time Tagging
Mounting and Labeling
Surface/Wall Mount
Rack Mount
Panel Mount
Projection Panel Mount
User-Defined Slide-In Labels
Inputs, Outputs, and HMI
General-Purpose Digital Inputs364214+888
Acknowledge, Reset, Test Digital Inputs364+
General-Purpose Digital Outputs11114+888
Alarm Digital Output111111
General Display LEDs/Windows363610888
Enabled LED111111
Other Communication/Status LEDs545
Pushbuttons344
Base Serial Ports22111
Optional Multimode Fiber-Optic Serial Port11
Optional Additial EIA-232 or EIA-485 Port11
IRIG-B Time Input11
ISA Annunciation Alarm Sequence Choices288
Serial Communications Protocols
SEL Mirrored Bits Communications
SEL Fast Messages
Send SEL Messenger Points
Receive SEL Messenger Points
Modbus RTU
DNP3 Level 2 Outstation