html{display:none} SEL-PILC Underground Multiconductor Cable Fault Indicator - Specifications | Schweitzer Engineering Laboratories

Specifications

System Voltage RangeFor application on shielded, insulated distribution cable
Power Source 3.6 V lithium cell with 20-year shelf life and 15-plus-year expected field life
Reset TypeTimed reset with a manual reset feature
System Frequency50 to 60 Hz
Nominal Trip Rating (Phase-to-Ground)600, 800, 1,000, or 1,200 A
Cable Applications55.9 mm (2.2 in) to 116.8 mm (4.6 in) diameter triplexed, single-phase and three-phase sector (or round) PILC conductors (Please contact SEL for information about application on triplexed cable.)
Display Options Reflective red target display
RadioRANGER Underground Wireless Fault Indication System interface probe
Auxiliary contact
Contact Rating Maximum switching power: 45 W, 50 VA
Maximum switching voltage: 220 V dc, 250 V ac
Maximum switching current: 1.5 A dc, 0.8 A ac
Maximum carrying current 1.5 A dc, 0.8 A ac
Test ActivationField-test using the magnetic CRSRTT test tool (sold separately).
Mounting Diameter Range OptionsSmall Min: 55.9 mm (2.2 in) Max: 81.3 mm (3.2 in)
Medium 78.7 mm (3.1 in) Max: 101.6 mm (4.0 in)
Large 101.6 mm (4.0 in) Max: 116.8 mm (4.6 in)
Submersibility 4.6 m (15 ft)
HousingUV-stabilized polycarbonate
Temperature Range –40° to +85°C (–40° to +185°F)
Weight (Varies With Model Size)3.9 lbs
Warranty10 years