| Power Source | Electric field |
| Nominal Trip Ratings | 50 to 1,200 A |
| Trip Tolerance | ±10% |
| System Voltage Range (L-N) | 5 kV to 20 kV |
| Maximum Fault Current | 25 kA for 10 cycles |
| Trip Response Time | 1 ms |
| Inrush Restraint Response Time | 300 ms |
| Outer Diameter Clamping Range | 0.25" to 1.6" (Please specify the clamping diameter or range when ordering.) |
| Housing Material | UV-stabilized polycarbonate resin |
| Clamp Material | Rubber-sleeved stainless steel |
| Temperature Range | –40° to +85°C (–40° to +185°F) |
| Approximate Weight | 430 g (0.95 lbs) |