| Primary Current | 100 to 3,000 A |
| Secondary Current | 5 A |
| Accuracy | ±3% at rated burden |
| Metering Burden | B-0.2 (ANSI C57.13) |
| Nominal Window Diameters | 3.5", 4.5", 6.0", and 8.0" |
| Core Design | Flexible split core |
| Core Material | Grain-oriented silicon steel |
| Insulation Class | 600 V (can be used on higher-voltage circuits when installed over shielded insulated cables) |
| Secondary Winding Material | Copper |
| Electrical Terminals | Nickel-plated, brass-threaded posts |
| Markings | Hot-stamped for polarity, catalog number, and ratio |
| Operating Temperature | –40° to +85°C |
| Installation Temperature | –10° to +65°C |