html{display:none} SEL-7201 Feeder Protection Panel | Schweitzer Engineering Laboratories

SEL-7201

Feeder Protection Panel

SEL-7201 configure-to-order (CTO) feeder protection panels provide advanced protection, control and communications for up to four feeders. These panels include the following features:

  • Overcurrent, voltage, frequency, breaker failure, and power elements
  • Reclosing
  • Sync-check
  • Hot-line tagging
  • Remote breaker control via communications
  • Integration with zone-interlocked bus protection for the source bus (IEEE C37.234)
  • Battery and breaker wear monitoring
  • Sequential Events Recorder (SER)
  • Load profile reporting
  • Integration with advanced SEL-FT50 and SEL-FR12 Fault Transmitter and Receiver System distribution protection schemes
  • Dimensions of 92" high × 28" wide × 28" deep 
  • Customizable wire labels to match your existing nomenclature
  • Customizable nameplates to meet your nomenclature needs
  • Drawing package
View Product Family Information

 

Starting At

$17,700

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Details

SEL CTO panels embody SEL best-known engineering methods and field-tested expertise in mechanical design, cable management, protection, precise time, automation, communications, and metering.

Application modules support common protection and automation practices while universal wiring to terminal blocks allows customization flexibility to adapt to any common primary equipment configuration and operation practice.

The SEL Difference

SEL uses the same world-class manufacturing principles for our panels that we use for all our industry-leading products. This allows us to design, manufacture, test, and deliver top-quality and comprehensive panel systems.

Complete vertical integration and standardized application designs help us maintain competitive prices and high quality while still meeting the highest functionality requirements.

Design Principles

SEL CTO panels provide the following:

  • Fully redundant protection and breaker failure protection at all voltage levels.
  • Preconfiguration for cybersecurity framework integration.
  • Advanced SEL technology, such as arc-flash protection, zone-interlocked bus protection logic, and negative-sequence overcurrent protection, that is ready to deploy.
  • Simple integration to SCADA and HMI.
  • Continuous monitoring to reduce the possibility of hidden failures and facilitate extended testing intervals.
  • An industrial design for improved human performance.

Design Validation That Guarantees Expected Performance

We build a prototype and test each application module design to ensure it meets functional specifications. This process allows our manufacturing facility to properly document processes and test manufacturing equipment for production.

Drawing Package

SEL CTO panels come with comprehensive information using best practices for documenting protection and control circuitry. With standardization, the level of error-free detail is unmatched compared to what is practical with custom panels. SEL drawing packages are personalized to your substation project and nomenclature and include:

  • Application-specific circuit information.
  • One-line diagram customized with your primary equipment information.
  • AC schematics diagrams documenting relay sensing circuits, protection functions, and space to incorporate customer primary equipment information.
  • DC schematic diagrams with panel control circuits and space to include external connection points from marshalling cabinets and primary equipment.
  • Comprehensive logic diagrams documenting logic settings for the application, including local/remote control and indication, target LEDs, fault protection, alarms, event report triggers, open, close, reclose, and trip.
  • Panel layout drawing containing device locations, dimensions, and anchoring details.
  • Wiring diagram with wiring label nomenclature.
  • Nameplate drawing that includes all labels created and installed in the panel.

Quality

We engineer, manufacture, and test our panels to ensure adequate operation before delivery. When a panel arrives at your site, it is already verified as fully functional.

Warranty and Support

SEL panels are supported by an unmatched ten-year warranty and the industry’s best customer service.

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.


Sales Resource Central access is required to view the content in this tab.

Sales Resource Central