The list below shows SEL-651R control cable interfaces and the reclosers each interface supports.
| Recloser Model | Single/Three-Phase Trip Capability | Recloser Interface Type | SEL-651R-2 Interface Type and Control Cable Model |
|---|---|---|---|
| G&W | |||
| Viper-S | Three-Phase | 14-pin | 14-Pin: C510/C513/C520/C540 |
| Viper-G | Three-Phase | 14-pin | 14-Pin: C510/C513/C520/C540 |
| Control Power Viper-S | Three-Phase | 19-pin | 19-Pin: No SEL Cable Available |
| Viper-ST | Single- and Three-Phase | 32-pin | 32-Pin: C553 42-Pin: C550/C552/C564 |
| Viper-LT | Single- and Three-Phase | 32-pin | 32-Pin: C553 42-Pin: C550/C552/C564 |
| Viper-ST | Single- and Three-Phase | 42-pin | 42-Pin: C581 |
| Viper-LT | Single- and Three-Phase | 42-pin | 42-Pin: C581 |
| ABB | |||
| Joslyn TriMod 300R | Three-Phase | 14-pin | 14-Pin: C510/C513/C520/C540 |
| OVR-3/VR-3S (15 and 27 kV; excludes 16 kA interrupting rating) | Single- and Three-Phase | 24-pin | 24-Pin: No SEL Cable Available |
| Joslyn TriMod 600R | Single- and Three-Phase | 27-pin | 27-Pin: No SEL Cable Available |
| Elastimold MVR | Single- and Three-Phase | 32-pin Female (1st generation) | 32-Pin: C524 42-Pin: C551 |
| 32-pin Male (later generations) | 32-Pin: C553 42-Pin: C550/C552/C564 | ||
| GridShield (15, 27, 38 kV) | Single- and Three-Phase | 32-pin | 32-pin: C553 42-pin: C550/C552/C564 |
| Elastimold MVR | Single- and Three-Phase | 42-pin | 42-Pin: C581 |
| GridShield (15, 27, 38 kV) | Single- and Three-Phase | 42-pin | 42-Pin: C581 |
| Eaton | |||
| NOVA Auxiliary-Powered | Three-Phase | 14-pin | 14-Pin: C510/C513/C520/C540 |
| CXE | Three-Phase | 14-pin | 14-Pin: C510/C513/C520/C540 |
| RE, RVE, RXE | Three-Phase | 14-pin | 14-Pin: C510/C513/C520/C540 |
| VSA, VSO, VWE | Three-Phase | 14-pin | 14-Pin: C510/C513/C520/C540 |
| VWVE27, VWVE38X | Three-Phase | 14-pin | 14-Pin: C510/C513/C520/C540 |
| WE | Three-Phase | 14-pin | 14-Pin: C510/C513/C520/C540 |
| WVE27, WVE38X | Three-Phase | 14-pin | 14-Pin: C510/C513/C520/C540 |
| NOVA Control-Powered | Three-Phase | 19-pin | 19-Pin: No SEL Cable Available |
| NOVA-TS or NOVA-STS Triple-Single | Single- and Three-Phase | 26-pin | 26-Pin: No SEL Cable Available |
| NOVA NX-T | Single- and Three-Phase | 32-pin | 32-Pin: C553 42-Pin: C550/C552/C564 |
| NOVA NX-STS | Single- and Three-Phase | 32-pin | 32-Pin: C553 42-Pin: C550/C552/C564 |
| NOVA NX-T | Single- and Three-Phase | 37-pin | 42-Pin: No SEL Cable Available |
| NOVA NX-STS | Single- and Three-Phase | 37-pin | 42-Pin: No SEL Cable Available |
| Siemens | |||
| SDR Triple-Single | Single- and Three-Phase | 40-pin | 40-Pin: No SEL Cable Available |
| SDR Three-Phase | Three-Phase | 40-pin | 40-Pin: No SEL Cable Available |
| SDR Three-Phase | Three-Phase | 42-pin | 42-Pin: C581 |
| SDR Triple-Single | Single- and Three-Phase | 42-pin | 42-Pin: C581 |
| Tavrida | |||
| OSM25_AI_4 | Single- and Three-Phase | 42-pin | 42-Pin: No SEL Cable Available |
| OSM25_Al_2 | Three-Phase | 42-pin | 42-Pin: No SEL Cable Available |
| OSM25_Al_5 | Three-Phase | 42-pin | 42-Pin: No SEL Cable Available |
| Other Reclosers | |||
| Hawker-Siddeley (FKI Whipp & Bourne) GVR (When Equipped With Interface Module) | Three-Phase | 14-pin | 14-Pin: C510/C513/C520/C540 |
| Togami FAULT CLEAR (27 kV) | Single- and Three-Phase | 32-pin | 32-Pin: C553 |
| Hubbell Liberty IPR (27 kV) | Single- and Three-Phase | 32-pin | 32-Pin: C553 42-Pin: C550/C552/C564 |
| Romagnole iGrid (15 kV and 27 kV) | Three-Phase | 37-pin | 42-Pin: No SEL Cable Available |
| Romagnole iGrid (38 kV) | Three-Phase | 37-pin | 42-Pin: No SEL Cable Available |