Use the keys below to identify installed accessories located in the 19th and 20th positions of the SEL-651R Part Number.
To order SEL-651R accessories, please refer to the SEL-651R ordering information on configurator page, or contact your SEL sales or customer service representative for assistance.
| Description | Key | Photo | |
|---|---|---|---|
| Accessory Shelf | 10 | ![]() | ![]() |
Dual-Door Enclosures | Single-Door Enclosures | ||
| Voltage Input Fuse Block (Secondary Voltages) | 11 | ![]() | ![]() |
Dual-Door Enclosures | Single-Door Enclosures | ||
| AC Transfer Switch | 13 | ![]() | |
| 100 W Cabinet Heater | 14 | ![]() | |
| SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory | 16 | ![]() | |
| SEL-2725 Ethernet Switch (2725D33XX) Accessory | 17 | ![]() | |
| SEL-3031 Serial Radio Transceiver (30310W01XXX) Accessory | 18 | ![]() | |
| Two SEL-2812MR Fiber-Optic Transceivers | 1A | ![]() | |
| SEL-3061 Cellular Router | 1G | ![]() | |
| 2-Pin Socket for Low-Voltage Close | 20 | ![]() | |
| 8-Pin Socket for Voltage Inputs (MS5015, Size 22) | 21 | ![]() | |
| 4-Pin Socket for Low-Energy Analog (LEA) Inputs (MS5015, Size 22) | 22 | ![]() | |
| 3-Pin Socket for Input Power (MS26482, Size 12) | 30 | ![]() | |
| 8-Pin Socket for Voltage Inputs (MS26482, Size 12) | C3 | ![]() | |
| The security package includes the SEL-3622 and a door position indication switch. The door position indication switch is wired to inputs on the SEL-651R and the SEL-3622 allowing reporting in both SCADA and Syslog systems. | EK | ![]() | |
| Installed Accessory Packages (These packages are combinations of the installed accessories listed above.) | |||
| 2-Pin Socket for Low-Voltage Close and 8-Pin Socket for Voltage Inputs (MS5105, Size 22) | A0 | ||
| Universal Fuse Block (Input Power), Voltage Input Fuse Block (Secondary Voltages), AC Transfer Switch, 2-Pin Socket for Low-Voltage Close, and 8-Pin Socket for Voltage Inputs (MS5015, Size 22) | A1 | ||
| Accessory Shelf, Universal Fuse Block, and 2-Pin Socket for Low-Voltage Close | A3 | ||
| 100 W Heater and 2-Pin Socket for Low-Voltage Close | A4 | ||
| SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory and 2-Pin Socket for Low-Voltage Close | A5 | ||
| Accessory Shelf, Universal Fuse Block (Incoming Power), 100 W Heater, and 3-Pin Socket for Incoming Power (MS5015, Size 22) | A8 | ||
| Voltage Input Fuse Block (Secondary Voltages), Universal Fuse Block (Incoming Power), 100 W Heater, SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory on Bottom of Accessory Shelf, 2-Pin Socket for Low-Voltage Close, and 8-Pin Socket for Voltage Inputs (MS5015, Size 22) | A9 | ||
| Universal Fuse Block (Input Power), Voltage Input Fuse Block (Secondary Voltages), AC Transfer Switch, 2-Pin Socket for Low-Voltage Close, 8-Pin Socket for Voltage Inputs (MS5015, Size 22), and Door Switch Wired to Input | AA | ||
| Two 3-Pin Sockets for Input Power (MS26482, Size 12) and AC Transfer Switch | B0 | ||
| Two 3-Pin Sockets for Input Power (MS26482, Size 12), 8-Pin Socket for Voltage Inputs (MS5015, Size 22), and AC Transfer Switch | B1 | ||
| Accessory Shelf, Universal Fuse Block (Input Power), and 3-Pin Socket for Input Power (MS26482, Size 12) | B2 | ||
| Accessory Shelf, Universal Fuse Block (Input Power), 3-Pin Socket for Input Power (MS26482, Size 12), and 100 W Cabinet Heater | B3 | ||
| Accessory Shelf and 3-Pin Socket for Input Power (MS26482, Size 12) | B4 | ||
| Accessory Shelf, Universal Fuse Block (Incoming Power), Two 3-Pin Sockets for Input Power (MS26482, Size 12), and AC Transfer Switch | B6 | ||
| Accessory Shelf, Voltage Input Fuse Block (Secondary Voltages), Universal Fuse Block (Incoming Power), Two 3-Pin Sockets for Input Power (MS26482, Size 12), AC Transfer Switch, and 100 W Heater | B7 | ||
| 3-Pin Socket for Input Power (MS26482, Size 12) and 100 W Heater | B9 | ||
| AC Transfer Switch, SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory, and Two 3-Pin Sockets for Input Power Supply | BA | ||
| 8-Pin Socket for Voltage Inputs (MS26482, Size 12), 5-Pin Socket for AC Input (MS5015, Size 22), and AC Transfer Switch | C4 | ||
| 3-Pin Socket for Input Power (MS26482, Size 12) and 8-Pin Socket for Voltage Inputs (MS26482, Size 12) | C7 | ||
| Accessory Shelf and Voltage Input Fuse Block (Secondary Voltages) | D2 | ||
| 100 W Cabinet Heater and SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory | D3 | ||
| 100 W Cabinet Heater and Accessory Shelf | D4 | ||
| Voltage Input Fuse Block (Secondary Voltages), 100 W Cabinet Heater, and SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory | D5 | ||
| Voltage Input Fuse Block (Secondary Voltages) and SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory | D6 | ||
| 100 W Heater and AC Transfer Switch | D8 | ||
| SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory and SEL-3031 Serial Radio Transceiver (30310W01XXX) Accessory | D9 | ||
| SEL-2401 Satellite-Synchronized Clock (24010XXX0) Accessory and 3-Pin Socket for Input Power Supply (MS26482, Size 12) | DA | ||
| Accessory Shelf and AC Transfer Switch | DC | ||
| Accessory Shelf, Voltage Input Fuse Block, Universal Fuse Block, and 100 W Heater | DE | ||
| SEL-2401 Satellite-Synchronized Clock Accessory (24010XXX0), Voltage Input Fuse Block, Universal Fuse Block and 100W Heater | G5 | ||
| Bundled Accessories (Shipped in Box With SEL-651R but Not Installed on the Control): Enter the two digits shown in the last two positions of the part number. | |||
| None | XX | ||
| SEL-C553 40-Foot 32-Pin Control Cable, Female to Female; and SEL-C533 40-Foot 3-Pin AC Input Power Cable (MS26482, Size 12) | A2 | ||
| Security Sleeve (2" Diameter) | 01 | ![]() | |
| Two Security Sleeves (2" Diameter) | 02 | ![]() | |
| Three Security Sleeves (2" Diameter) | 03 | ![]() | |
| Four Security Sleeves (2" Diameter) | 04 | ![]() | |
| Five Security Sleeves (2" Diameter) | 05 | ![]() | |
| Security Strap | 06 | ||
| Security Strap and One Security Sleeve (2" Diameter) | 07 | ||
| Security Strap and Two Security Sleeves (2" Diameter) | 08 | ||
| Security Strap and Three Security Sleeves (2" Diameter) | 09 | ||
| Security Strap and Four Security Sleeves (2" Diameter) | 10 | ||