html{display:none} SEL-4388 MIRRORED BITS Tester | Schweitzer Engineering Laboratories

SEL-4388

Mirrored Bits Tester

The SEL-4388 Mirrored Bits Tester gives engineers and technicians the power to accelerate commissioning and bench testing of SEL Mirrored Bits links, and to improve cable identification, training, and maintenance.

Starting At

$425

Request a Follow-Up

(0/250)

*Required

Request a Follow-Up


Equipment Validation—Verify that your equipment is working properly with the SEL-4388. The LCD shows addressing and communications parameters as well as the detected data rate. The LEDs display the current state of all Receive and Transmit Mirrored Bits.

Field Testing—The SEL-4388 is ideally suited for onsite relay testing. This portable, battery-powered tester goes everywhere. Power is supplied by two AAA batteries or the external 4–18 Vdc power jack.

Commissioning—Save valuable time using the SEL-4388 for commissioning. Streamline the setup process, and verify that the Mirrored Bits implementation and communications circuits are working properly.

Training Aid—Help personnel new to Mirrored Bits communications learn by using the SEL-4388 to interact directly with a relay. The user interface is simple and provides instant visual feedback.

Details

Save Time
Quickly test communications by automatically detecting and displaying SEL Mirrored Bits information, addresses, and data rate, easily identify cable usage, and use pushbuttons to simulate inputs to force Transmit Mirrored Bits for testing.

Verify Settings
Streamline commissioning by easily verifying the Mirrored Bits implementation and communications circuits.

Apply Easily
Portable battery-powered tester goes everywhere. Power is supplied by two AAA batteries or through the external power jack.

Minimum Software Version

Latest Firmware Versions

There are no firmware versions available for this product.

Product Revision Firmware ID Date Available Serial Number
SEL-4388 R100 SEL-4388-R100-D20050819 8/19/05 2005231001

The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.

Minimum Software Version